The product images shown are Illustrative only and may not be an exact representation of the product.

Vulco® Straight Coolant Hose

We've specially engineered our Vulco® Straight Coolant Hose for straight coolant/air connections in automotive, stationary engine, industrial, and home applications.

  • We've specially engineered our Vulco® Straight Coolant Hose for straight coolant/air connections in automotive, stationary engine, industrial, and home applications.

All Parts

1-10 of 23 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
24008 41781508 24008 1/2" X3FT VULCO STRAIGHT .5 13 0.74
24012 41781512 24012 3/4" X3FT VULCO STRAIGHT .75 19 0.99
24014 41781514 24014 7/8" X3FT VULCO STRAIGHT .875 22 0.99
24016 41781516 24016 1" X3FT VULCO STRAIGHT 1 25 1.23
24018 41781518 24018 VULCO HOSE 1.125 29 1.23
24020 41781520 24020 VULCO HOSE (XM5) 1.25 32 1.44
24022 41781522 24022 VULCO HOSE (XM5) 1.375 35 1.5
24024 41781524 24024 1-1/2" X3FT VULCO STRAIGHT 1.5 38 1.71
24026 41781526 24026 VULCO HOSE (XM5) 1.625 41 1.83
24028 41781528 24028 VULCO HOSE (XM5) 1.75 44 1.92
1-10 of 23 Items

Keeping it Cool.

Effective and dependable coolant hose performance is critical to keeping your engines at optimal operating temperature. If your coolant hose unexpectedly fails, the leakage can cause significant, expensive damage to your engine system. That's why we've engineered our engine coolant hoses with silicone and spiral reinforcement for high temperature, corrosion, and wear resistance, so you can keep your engines running with the confidence of a strong, consistent, and reliable cooling system.

Inspecting Your Coolant Hose.

As part of our Be System Part initiative, we recommend regularly inspecting your critical vehicle systems, including your cooling system and hoses, at around 60,000 miles. As your coolant hose begins to age, the constant transfer of chemical fluids will corrode your hose from the inside out. When inspecting your coolant hose, there are a few simple signs that it's ready for replacement:

Press for Soft Spots. The radiator hose is naturally rigid, and any soft spots along the hose body indicates the inner material has begun to break down. Firmly press on the hose body to feel for potential deteriorations.

Check the Ends and Fittings. Look for cracks around the hose end, especially near the hose clamps.

Feel for Bulges. Run your hands along the hose body to feel for protruding materials, which indicate a rupture within the hose that will eventually lead to failure.

PRODUCT RESOURCES

Manuals, Guides & Tech Tips