Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All Thick Wall Coolant Hose

    3X50FT 4176HD COOLANT 63 THICK WALL

    Product # 41760880

    RECOMMENDED FOR: Engine coolant hose such as radiator and heater hoses or connectors. Also suitable for air and water.

    • CAUTION: Not for conveying fuel and oil.
    • Heat & ozone resistant.
    • Meets SAE 20R1 Class D2, heavy wall. Wall thickness is 6.45 +/– 0.65mm (0.255 +/– 0.25") excluding lap area.

    • Product Details
      Part # 41760880 / 3X50FT 4176HD COOLANT 63 THICK WALL
      Product # 41760880
      Description 3X50FT 4176HD COOLANT 63 THICK WALL
      UPC 072053214567
      Continuous Operating Temperature Range -40°F to +257°F
      Minimum Bend Radius (in) 0
      Minimum Bend Radius (mm) 0
      Hose Inside Diameter (in). 3
      Hose Inside Diameter (mm) 76.2
      Hose Outside Diameter (in) 3.51
      Hose Outside Diameter (mm) 89.2
      Inside Diameter (in) 3
      Inside Diameter (mm) 76.2
      Temperature Range -40°F to +257°F (-40°C to +125°C)
      Working Pressure (psi) 63
      Outside Diameter (in) 3.51
      Outside Diameter (mm) 76.2