For your extremely high temperature radiator, heater, and coolant transfer applications, Gates Straight Silicone Coolant Hose is engineered with extra long-lasting silicone rubber for extreme ambient and radiant temperature conditions. The Silicone tube and cover resist prolonged exposure to under-hood and coolant heat, weathering, ozone, and deterioration. Use Gates thermoplastic clamps or silicone hose clamps to complete your assembly.
Part # | 24810 |
---|---|
Product # | 41711901 |
Description | 24810 GS DURION HOSE |
UPC | 072053112931 |
Centerline Length (ft) | 3 |
Centerline Length (in) | 36 |
Centerline Length (m) | .91 |
Centerline Length (mm) | 914 |
Hose Inside Diameter (in). | 0.625 |
Hose Inside Diameter (mm) | 16 |
Temperature Range | -70°F to +350°F (-56°C to +177°C). |
Working Pressure (psi) | 110 |
Construction | 4-Ply |
---|
Caution | Do not use for fuel or oil transfer applications. |
---|
Customer Pack | 50 |
---|---|
Weight (lbs.) | 0.44 |