Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All Molded Small I.D. Coolant Hose

    5/8XRL 4230T COOLANT 75

    Product # 42300135

    RECOMMENDED FOR: Engine coolant hose such as cab heater or oil cooler. Also suitable for air or water.

    • CAUTION: Not for conveying fuel and oil.

    • Product Details
      Part # 5/8XREEL14230T / 5/8XRL 4230T COOLANT 75
      Product # 42300135
      Description 5/8XRL 4230T COOLANT 75
      UPC 072053651638
      Vacuum (In. Hg) 8
      Continuous Operating Temperature Range -40°F to +257°F
      Minimum Bend Radius (in) 6.25
      Minimum Bend Radius (mm) 159
      Min. Burst Pressure (psi) 250
      Hose Inside Diameter (in). 0.63
      Hose Inside Diameter (mm) 15.9
      Hose Outside Diameter (in) 0.94
      Hose Outside Diameter (mm) 23.9
      Inside Diameter (in) 0.63
      Inside Diameter (mm) 15.9
      Temperature Range -40°F to +257°F (-40°C to +125°C)
      Working Pressure (psi) 63
      Outside Diameter (in) 0.94
      Outside Diameter (mm) 15.9

    Gates Gets Your Vehicles Back On The Road. And Keeps Them There.

    Gates® engineers our automotive aftermarket parts in partnership with the top OEMs around the world, so you can trust premium-grade automotive and light truck parts that are built to last.

    OE Quality for the Aftermarket.

    Our long-standing partnerships with automotive OEMs on production vehicles enable us to produce aftermarket parts of superior quality, durability, and performance. That experience goes into every Gates® aftermarket engine hose and accessory, bringing a range of solutions for virtually every fluid power component.