The product images shown are Illustrative only and may not be an exact representation of the product.

Small I.D. Coolant Hose

Gates Small Inside Diameter, or I.D. Molded Coolant Hose is factory-molded, OEM style hose to fit today’s smaller, tighter-fitting engine compartments. It can be used for coolant, water and air applications, and is approved for marine applications.

  • Has all the quality features of Gates Molded Coolant Hose
  • Inside diameters range from 1/4" to 1"
  • Temperature range: -40°C to +135°C (-40°F to +275°F)
  • Meets SAE 20R3 EC Class D1
  • EPDM tube, synthetic fiber knit reinforcement, EPDM cover
  • Engineered to resist electrochemical degradation - the leading cause of hose failure
  • Custom shapes available with minimum order quantity and setup charge
  • Note: Gates recommends replacing hose clamps each time a new coolant hose is installed

All Parts

1-10 of 1986 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
12000 42572192 12000 GATR .6 15 0.11
12001 42572193 12001 GATR .75 19 0.14
12002 42572194 12002 GATR .6 15 0.16
12003 42572195 12003 GATR .75 19 0.26
12004 42572196 12004 GATR .75 19 0.13
12005 42572197 12005 GATR .75 19 0.13
12006 42572198 12006 GATR .75 19 0.12
12007 42572199 12007 GATR .85 22 0.2
12008 42572200 12008 GATR .59 15 0.11
12009 42572201 12009 GATR .69 18 0.14
1-10 of 1986 Items

As Engines Get Smaller, so do Gates OE-Quality Aftermarket Parts.

As today's engines increasingly demand smaller, lighter, stronger components, Gates OE-exact and OE-quality vehicle engine components get ahead of these trends to innovate in the aftermarket. We factory-mold our small I.D. coolant hoses to exact manufacturer specifications, guaranteeing late model coverage for the vehicles of tomorrow.

Solving ECD, One hose at a time.

When creating our molded coolant hose, we wanted to tackle the leading cause of hose failure: Electrochemical Degradation, or ECD, occurs when the hose, liquid coolant and engine/radiator fittings form a galvanic cell or "battery", which create a chemical reaction that causes micro-cracks to form in the hose tube. Coolant seeps into these cracks or striations and begins to break down the reinforcement, leading to hose failure and ultimately roadside breakdowns.

We worked to engineer our EPDM coolant hose material compound with superior electrochemical resistance, so your Gates coolant hoses will last longer and keep your engine systems running stronger.