RECOMMENDED FOR: Engine coolant hose to withstand temperature extremes. Also suitable for air or water.
Part # | 41710290 / 4X10FT ENGINE COOLANT SILICONE 35 |
---|---|
Product # | 41710290 |
Description | 4X10FT ENGINE COOLANT SILICONE 35 |
UPC | 072053665642 |
Continuous Operating Temperature Range | -65°F to +347°F |
Minimum Bend Radius (in) | 0 |
Minimum Bend Radius (mm) | 0 |
Hose Inside Diameter (in). | 4 |
Hose Inside Diameter (mm) | 101.6 |
Hose Outside Diameter (in) | 4.39 |
Hose Outside Diameter (mm) | 111.5 |
Inside Diameter (in) | 4 |
Inside Diameter (mm) | 101.6 |
Temperature Range | -65°F to +347°F (-54°C to 175°C) |
Working Pressure (psi) | 35 |
Outside Diameter (in) | 4.39 |
Outside Diameter (mm) | 101.6 |
Coupling Recommendation | 1 Long Shank. 5 Brass Pin Lug. 6 Malleable Iron Pin Lug. 7 Combination Nipple. |
---|
Color | Green |
---|---|
Cover | Silicone - Type MQ |
Reinforcement | Multi-ply, synthetic textile |
Tube | Silicone - Type MQ |
Construction: Cover | Silicone - Type MQ |
Construction: Design Factor | 4:1 |
Construction: Reinforcement | Multi-ply, synthetic textile |
Construction: Tube | Silicone - Type MQ. Orange. Limited oil resistance |
Standards | Meets requirements of SAE 20R1, Class A standard wall. |
---|---|
Standard Industry Specification | SAE 20R1 |
Meets These Agency Specifications | SAE - Society of Automotive Engineers |
Recommended For | Open-end water discharge and coolant connections on marine and stationary engines where extremely high and low temperature resistance is required. |
---|---|
Couplings Note | Select Ind Hose Coupling Reference Sheet link below for additional information. |
Customer Pack | 10 |
---|---|
Weight (lbs.) | 1.54 |
The performance of your engine relies on the performance of the cooling system, and more specifically, the coolant hose. Gates® designs, tests, and manufactures superior aftermarket cooling system solutions to ensure every replacement is an exact fit and services vehicles with equivalent or better performance, durability, and efficiency.
The combination of a silicone cover and hose tube creates an extremely durable coolant transfer system that resists damaging exposure to underhood and coolant heat. Only Gates® innovative material composites and product constructions can give you the most strong and durable solutions on the market.