Many heavy-duty vehicles manufactured in 2007 or later have advanced emissions systems that run hotter under the hood than previous models, requiring the use of a silicone coolant hose to maintain optimal temperatures. The Gates Silicone Coolant Hose is a high-quality 4-ply silicone hose that was built to excel when the going gets hot.
Part # | 28225 |
---|---|
Product # | 41711000 |
Description | 28225 1" I.D. 500 SEVERE SRVC |
UPC | 770075461258 |
Centerline Length (ft) | 3 |
Centerline Length (in) | 36 |
Centerline Length (m) | .91 |
Centerline Length (mm) | 914 |
Hose Inside Diameter (in). | 1 |
Hose Inside Diameter (mm) | 25 |
Temperature Range | High Temp (+500°F/+260°C). |
Construction | Premium 4-Ply Polyester-Reinforced |
---|
Customer Pack | 42 |
---|---|
Weight (lbs.) | 1.25 |
Gates® engineers our automotive aftermarket parts in partnership with the top OEMs around the world, so you can trust premium-grade automotive and light truck parts that are built to last.
When heavy-duty and fleet vehicles began implementing Advanced Emissions Systems into their engines, the under-hood temperatures rose to a point where existing coolant hoses couldn’t handle such temperatures. Gates® developed the Sever Service Silicone Coolant Hose to go in and keep working in temperatures up to +260°C (+500°F).