Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All Safety Stripe® Polybagged Heater Hose

    HOSE GATR 28491

    Product # 48710205

    Premium hose constructed for long service life. Unaffected by most coolants and non-oil based coolant additives and by high cooling system pressures. Good resistance to high temperatures for extended periods of time. CAUTION: Do not use for fuel or oil transfer applications.

    • Temperature: -40°C to +125°C (-40°F to +257°F).
    • Similar to SAE 20R3 Standard Wall Class D-2 requirements.

    • Product Details
      Part # 28491
      Product # 48710205
      Description HOSE GATR 28491
      UPC 072053000092
      Centerline Length (ft) 6
      Centerline Length (in) 72
      Centerline Length (m) 1.83
      Centerline Length (mm) 1829
      Hose Inside Diameter (in). 0.625
      Hose Inside Diameter (mm) 15.9
      Working Pressure (psi) 60