The product images shown are Illustrative only and may not be an exact representation of the product.
View All Safety Stripe® Heater Hose

28418 3/4" X 250FT SAFETY STRIPE

Product # 32704383

Get more out of your heater hose with a Safety Stripe® Heater Hose constructed for extra-long service life. Intended for use on cars and light trucks, this EPDM hose is unaffected by most coolants, non-oil based coolant additives, and high cooling system pressures. Additionally, it is resistant to high temperatures for extended periods of time, which aids in prolonging its service life, resulting in a more efficient engine.

  • Temperature: -40°F to 257°F (-40°C to 125°C)
  • Meets SAE 20R3 Standard Wall Class D-2 requirements
  • Not recommended for heavy-duty trucks, busses, or off-road construction equipment; use the Green Stripe® heater hose for these applications
  • Product Details
    Part # 28418
    Product # 32704383
    Description 28418 3/4" X 250FT SAFETY STRIPE
    UPC 072053081206
    Hose I.D. (in) .75
    Hose I.D. (mm) 19
    Wt. Per ft 77.5
  • Working Pressure
    Working Pressure (psi) 50
  • Specifications
    Centerline Length (ft) 250
    Centerline Length (in) 3000
    Centerline Length (m) 76.20
    Centerline Length (mm) 76200
  • Temperature
    Temperature Range -40°F to +257°F (-40°C to +125°C).
  • Notes
    Caution Do not use for fuel or oil transfer applications. Not recommended for heavy-duty truck, bus and off-road construction equipment; use Green Stripe® heater hose for these applications.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 77.5
  • Fits models

Gates Gets Your Vehicles Back On The Road. And Keeps Them There.

Gates® engineers our automotive aftermarket parts in partnership with the top OEMs around the world, so you can trust premium-grade automotive and light truck parts that are built to last.

Cheers to a Long Life.

Gates'® Safety Stripe™ Heater Hose was constructed for a longer service life than other heater hoses. By developing the hose to be resistant to potentially damaging elements and chemicals and additives, this hose will keep your engine running efficiently no matter how long the road.