The product images shown are Illustrative only and may not be an exact representation of the product.

Safety Stripe® Heater Hose

Get more out of your heater hose with a Safety Stripe® Heater Hose constructed for extra-long service life. Intended for use on cars and light trucks, this EPDM hose is unaffected by most coolants, non-oil based coolant additives, and high cooling system pressures. Additionally, it is resistant to high temperatures for extended periods of time, which aids in prolonging its service life, resulting in a more efficient engine.

  • Temperature: -40°F to 257°F (-40°C to 125°C)
  • Meets SAE 20R3 Standard Wall Class D-2 requirements
  • Not recommended for heavy-duty trucks, busses, or off-road construction equipment; use the Green Stripe® heater hose for these applications

All Parts

1-10 of 10 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
28407 32704371 28407 SS HEATER HOSE .25 6.3 5
28408 32704372 28408 SS HEATER HOSE .3125 7.9 6.48
28409 32704374 28409 SS HEATER HOSE .375 9.5 8.32
28410 32704375 28410 SS HTR .5 12.7 11.12
28411 32704376 28411 SS HEATER HOSE .625 15.9 10.31
28412 32704377 28412 SS HTR .75 19 15.25
28413 32704378 28413 SS HEATER HOSE 1 25.4 20.11
28417 32704382 28417 5/8"x250 FT SS HEATER HOSE .625 15.9 67.5
28418 32704383 28418 3/4" X 250FT SAFETY STRIPE .75 19 77.5
28420 32704391 28420 SS HEATER HOSE 1 25.4 10.06
1-10 of 10 Items

Gates Gets Your Vehicles Back On The Road. And Keeps Them There.

Gates engineers our automotive aftermarket parts in partnership with the top OEMs around the world, so you can trust premium-grade automotive and light truck parts that are built to last.

Cheers to a Long Life.

Gates' Safety Stripe® Heater Hose was constructed for a longer service life than other heater hoses. By developing the hose to be resistant to potentially damaging elements and chemicals and additives, this hose will keep your engine running efficiently no matter how long the road.