Gates Silicone Molded Coolant Hose is built to surpass performance of the OE hose. Same dimensional specifications of the OEM hose. Silicone cover resists high temperature ambient environments. 3-ply polyester woven fabric reinforcement guarantees high burst strength and superior service life. Tube constructed with a thick silicone liner designed to handle coolants, including new extended life coolants. Provides long-life service in both low and high temperature environments.
Part # | 28360 |
---|---|
Product # | 41911360 |
Description | 28360 GATR |
UPC | 770075564676 |
Contains Spring | false |
Number of Branches | 0 |
Centerline Length (in) | 28 |
Centerline Length (mm) | 711 |
Hose Inside Diameter (in). | 2.45 |
Hose Inside Diameter (mm) | 62 |
Temperature Range | -65°F to +350°F (-54°C to +149°C). |
Customer Pack | 35 |
---|---|
Weight (lbs.) | 1.3 |