The product images shown are Illustrative only and may not be an exact representation of the product.

Molded Silicone Coolant Hose

Gates Silicone Molded Coolant Hose is built to surpass performance of the OE hose.Same dimensional specifications of the OEM hose.Silicone cover resists high temperature ambient environments.3-ply polyester woven fabric reinforcement guarantees high burst strength and superior service life.Tube constructed with a thick silicone liner designed to handle coolants, including new extended life coolants.Provides long-life service in both low and high temperature environments.Temperature range: -65 Deg F to 350 Deg F (-54 Deg C to 149 Deg C).

  • Temperature: -65 Deg F to 350 Deg F (-54 Deg C to 149 Deg C).
  • 3-ply polyester woven fabric reinforcement guarantees high burst strength and superior service life.
  • Tube constructed with a thick silicone liner designed to handle coolants, including new extended life coolants.
  • Provides long-life service in both low and high temperature environments.

All Parts

1-10 of 14 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
28357 41911357 28357 GATR 2.25 57 1.13
28358 41911358 28358 GATR 1.88 48 0.62
28359 41911359 28359 GATR 2.5 64 0.62
28360 41911360 28360 GATR 2.45 62 1.3
28361 41911361 28361 GATR 2.25 57 0.75
28362 41911362 28362 GATR 2.25 57 0.5
28363 41911363 28363 GATR 2.28 58 1.43
28364 41911364 28364 GATR 2.25 57 1.24
28365 41911365 28365 GATR 2.3125 59 1.24
28366 41911366 28366 GATR 2.28125 58 1.125
1-10 of 14 Items