Gates Silicone Molded Coolant Hose is built to surpass performance of the OE hose. Same dimensional specifications of the OEM hose. Silicone cover resists high temperature ambient environments. 3-ply polyester woven fabric reinforcement guarantees high burst strength and superior service life. Tube constructed with a thick silicone liner designed to handle coolants, including new extended life coolants. Provides long-life service in both low and high temperature environments.
Part # | 28363 |
---|---|
Product # | 41911363 |
Description | 28363 GATR |
UPC | 770075617150 |
Number of Branches | 0 |
Centerline Length (in) | 20.5 |
Centerline Length (mm) | 521 |
Hose Inside Diameter (in). | 2.28 |
Hose Inside Diameter (mm) | 58 |
Inside Diameter 2 (in) | 2.42 |
Inside Diameter 2 (mm) | 61 |
Temperature Range | -65°F to +350°F (-54°C to +149°C). |
Customer Pack | 140 |
---|---|
Weight (lbs.) | 1.43 |