Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All Modular Coolant Hose

    21829 GATR

    Product # 42940010

    Gates is the Automotive Aftermarket leader in the unique Modular assembly coolant hose segment. Gates Modular Radiator Hose is manufactured to fit specific applications. Similar to OEM specifications and includes specific essential integrated OE components such as; hose branches, quick-connectors, sensors, restrictors, etc.

    • Temperature Range: -40°C to +135°C (-40°F to +275°F).
    • Meets SAE 20R3 EC Class D1 under 25mm (1") ID, SAE 20R4 EC Class D1 for 25mm (1") ID and over.
    • Heat and ozone resistant cover.
    • Re-engineered materials resist vacuum collapse.
    • Engineered with compounds which resist electrochemical degradation.
    • EPDM tube, synthetic fiber knit reinforcement, EPDM cover.
    • Note: Gates recommends replacing clamps each time a new coolant hose is installed.

    • Product Details
      Part # 21829
      Product # 42940010
      Description 21829 GATR
      UPC 072053132915
      Contains Spring false
      Inside Diameter 3 (in) .72
      Inside Diameter 3 (mm) 18
      Number of Branches 1
      Modular Hose true
      Centerline Length (in) 24.5
      Centerline Length (mm) 622
      Hose Inside Diameter (in). 1.25
      Hose Inside Diameter (mm) 32
      Inside Diameter 2 (in) 1.31
      Inside Diameter 2 (mm) 33
      Temperature Range -40°F to +275°F (-40°C to +135°C) in coolant hose applications.