The product images shown are Illustrative only and may not be an exact representation of the product.

Marine Master® 100SD HW Wet Exhaust Hose

Heavy-duty fabric-reinforced hose with a helical steel wire reinforcement to meet marine water and wet exhaust hose requirements.Features blue layline for easy identification.Resists heat and oil.Meets SAE J2006 requirements.Working pressure 100 psi for water application, 10 psi for exhaust application.May be used for engine water circulation, discharge lines, heat exchangers and wet exhaust connections.

All Parts

1-10 of 21 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
250-1124 46860608 2501124 1-1/2X12.5FT MARINE MASTER WET EX 100SD HW 100 6.9 1.5 38 1.88 47.8 20 3.5 9.19
250-1144 46860604 2501144 1-1/4X12.5FT MARINE MASTER WET EX 100SD HW 100 6.9 1.25 32 1.63 41.4 25 2.5 7.92
250-1184 46860602 2501184 1-1/8X12.5FT MARINE MASTER WET EX 100SD HW 100 6.9 1.125 29 1.5 38.1 25 2.5 7.31
250-1344 46860612 2501344 1-3/4X12.5FT MARINE MASTER WET EX 100SD HW 100 6.9 1.75 44 2.12 53.8 20 4 10.46
250-1384 46860606 2501384 1-3/8X12.5FT MARINE MASTER WET EX 100SD HW 100 6.9 1.375 35 1.75 44.5 25 3 8.55
250-1584 46860610 2501584 1-5/8X12.5FT MARINE MASTER WET EX 100SD HW 100 6.9 1.625 41 2 50.8 20 3.5 9.69
250-1784 46860614 2501784 1-7/8X12.5FT MARINE MASTER WET EX 100SD HW 100 6.9 1.875 48 2.24 56.9 20 4.5 11.09
250-2004 46860616 2502004 2X12.5FT MARINE MASTER WET EX 100SD HW 100 6.9 2 51 2.36 59.9 20 5 11.9
250-2124 46860624 2502124 2-1/2X12.5FT MARINE MASTER WET EX 100SD HW 100 6.9 2.5 64 2.9 73.7 20 6.5 15.14
250-2144 46860620 2502144 2-1/4X12.5FT MARINE MASTER WET EX 100SD HW 100 6.9 2.25 57 2.63 66.8 20 6 13.04
1-10 of 21 Items