RECOMMENDED FOR: Heavy–duty fabric reinforced. Designed for use where wire support is not required. Meets marine water and wet exhaust hose requirements. May be used for engine water circulation, discharge lines, heat exchangers and straight wet exhaust connections.
Part # | 2502144 |
---|---|
Product # | 46860620 |
Description | 2502144 2-1/4X12.5FT MARINE MASTER WET EX 100SD HW |
UPC | 072053300178 |
Vacuum (In. Hg) | 20 |
Working Pressure - Exhaust (psi) | 10 |
Working Pressure - Water (psi) | 100 |
Centerline Length (ft) | 12.5 |
Centerline Length (in) | 150 |
Centerline Length (m) | 3.81 |
Centerline Length (mm) | 3810 |
Continuous Operating Temperature Range | -40°F to +257°F |
Minimum Bend Radius (in) | 6 |
Minimum Bend Radius (mm) | 152 |
Hose Inside Diameter (in). | 2.25 |
Hose Inside Diameter (mm) | 57.2 |
Hose Outside Diameter (in) | 2.63 |
Hose Outside Diameter (mm) | 66.8 |
Inside Diameter (in) | 2.25 |
Inside Diameter (mm) | 57.2 |
Temperature Range | -40°F to +257°F (-40°C to +125°C) |
type | Wet Exhaust Hose (Hardwall) |
Working Pressure (psi) | 100 |
Outside Diameter (in) | 2.63 |
Outside Diameter (mm) | 57.2 |
Color | Black |
---|---|
Cover | EPDM - Type P |
Reinforcement | Multi-ply, synthetic textile, dual wire helix |
Tube | EPDM - Type P |
Construction: Cover | EPDM - Type P |
Construction: Design Factor | 2:1 |
Construction: Reinforcement | Multi-ply, synthetic textile, dual wire helix |
Construction: Tube | EPDM - Type P. Black. Limited oil resistance |
Standards | Meets requirements of SAE J2006 R2. |
---|---|
Standard Industry Specification | SAE J2006 R2 |
Meets These Agency Specifications | SAE - Society of Automotive Engineers |
Notes | NOTE: 4686-0656 and 4686-0657 are priced per foot. |
---|---|
Recommended For | Heavy-duty fabric-reinforced hose with a helical steel wire reinforcement to meet marine water and wet exhaust hose requirements. May be used for engine water circulation, discharge lines, heat exchangers and wet exhaust connections. |
Customer Pack | 32 |
---|---|
Weight (lbs.) | 13.04 |