Slip inside current Gates hose to reduce inside diameters, providing maximum coverage with minimum hose inventory. Caution: Recommended for coolant and air applications only.
Part # | 26393 |
---|---|
Product # | 77369393 |
Description | 26393 HOSE ADAPTERS |
UPC | 072053003741 |
From Hose Inside Diameter (in) | 2.25 |
To Hose Inside Diameter (in) | 2 |
type | Hose I.D. Reducer |
Caution | Recommended for coolant and air applications only. |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.08 |