The product images shown are Illustrative only and may not be an exact representation of the product.
View All Heater Hose Connector Kit
91175 HH HOSE CONNECTOR ASST
Product # 73160903Gates® heater hose connector kit upgraded with a range of sizes will make sure you won’t be caught without the right size to make a repair!
- Upgraded component range to match Gates® fuel line and heater hose offerings
- Inside cover plan-o-gram easily identifies the location of each type and size connector
- Premium storage container can be connected to create a double-sided unit
- Assortment contains four connector shapes: straight, elbow, "T" and reducer
Specifications
-
Product Details
Part # 91175 Product # 73160903 Description 91175 HH HOSE CONNECTOR ASST UPC 770075607021 -
Application
Product Description Assortment contains two each elbow, straight, and "T" connectors. Case opens from either side. Handy plan-o-gram inside both lids identifies location of each type and size connector. Provides convenient storage for complete line of connectors. Sturdy impact-resistant plastic case holds an assortment of 36 hose connectors for 1/4" through 3/4" I.D. hose. -
Packaging details
Customer Pack 1 Weight (lbs.) 2.52