View All Heater Hose Cabinet

91160 HEATER HOSE CAB

Product # 76380009

Tiered heater hose cabinet allows for easy heater hose dispensing of three different sizes.

  • Three teirs for access to multiple heater hose sizes
  • Black in color with Gates logos
  • Can be used in combination with 91183 vacuum and fuel line despensor
  • Product Details
    Part # 91160
    Product # 76380009
    Description 91160 HEATER HOSE CAB
    UPC 072053028546
  • Application
    Product Description Assembled unit measures 20 1/8" x 17 1/2" x 43". Attractive, yet rugged metal cabinet organizes and keeps stock neat. Designed to hold dispensing cartons, making it easy to pull hose out for measuring. Create a "Hose Center" by adding the popular Gates Fuel Line/PCV/EEC and Vacuum Tubing Merchandiser to the top of this unit. Handy 36" measuring scale printed on side makes it easy to measure the exact length of hose needed. Holds one each 50 ft. cartons of 1/2", 5/8" and 3/4" heater hose. Note: Merchandiser does not include hose.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 42.35