The product images shown are Illustrative only and may not be an exact representation of the product.

Green Stripe® Vibraflex® Hump Hose

When your heavy-duty applications require a shorter length hose that still needs to absorb vibration, a fitting misalignment, or possibly both, Gates has the perfect solution for you: the Green Stripe® Vibraflex® Hump Hose. Its high flexibility reduces installation time and provides lower cost-per-mile operation.

  • Exceeds SAE J20 (Class B Tube and Class C Cover)
  • Oil, abrasion and heat-resistant neoprene cover
  • Oil and heat-resistant nitrile tube
  • Two-ply fabric reinforced

All Parts

1-10 of 17 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
23505 31770027 23505 1-1/4" X 4" VIBRAFLEX GS HUMP 1.25 32 0.21
23511 31770034 23511 1-3/8" X 5" VIBRAFLEX GS HUMP 1.375 35 0.26
23515 31770023 23515 1-1/2" X 5" VIBRAFLEX GS HUMP 1.5 38 0.3
23520 31770022 23520 1-3/4" X 5" VIBRAFLEX GS HUMP 1.75 44 0.35
23531 31770032 23531 2" X 3-1/2" VIBRAFLEX GS HUMP GREEN STRIPE 2 51 0.3
23533 31770024 23533 2" X 5" VIBRAFLEX GS HUMP 2 51 0.44
23547 31770026 23547 VIBRAFLEX GS HUMP HOSE 2.25 57 0.45
23550 31770028 23550 2-1/2" X 6" VIBRAFLEX GS HUMP 2.5 64 0.59
23557 31770025 23557 VIBFLX HOSE 2.375 60 0.5
23559 31770015 23559 VIBRAFLEX GS HUMP HOSE 2.375 60 0.59
1-10 of 17 Items

Good Vibrations.

When you're running heavy-duty operations, no matter the application, components will be under the stress of high-vibrations. The Green Stripe® Heavy Duty T-Bolt clamps were designed for use to not only endure, but excel under these harsh conditions.

Making Your Job Easier.

Gates tirelessly innovates to find solutions that make your job easier and your operations run more efficiently. With a hump hose made from highly flexible material that reduces installation time and provides lower cost-per-mile operation, we're doing just that.