Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All Green Stripe® Heater Hose

    28448 3/4X300FT GS HEATER HOSE

    Product # 32691016

    With abrasion resistant, heavy-duty construction, Gates Green Stripe® Heavy-Duty Heater Hoses provide the best cost-per-mile economics for your truck, bus, and off-road equipment heater systems. The advanced EPDM tube, cover and reinforcement withstand high under-hood and coolant temperatures, designed and tested for extended use without cracking or hardening. Install your Green Stripe® Heater hose with PowerGrip® SB clamps for a maintenance-free connection.

    • Exceeds SAE 20R1 Type EC (Class D-1 Tube, and cover, Standard Wall).
    • Engineered with materials to resist electrochemical degradation.
    • Temperature Range: -40°C to +125°C (-40°F to +257°F).

    • Product Details
      Part # 28448
      Product # 32691016
      Description 28448 3/4X300FT GS HEATER HOSE
      UPC 072053081084
      Centerline Length (ft) 300
      Centerline Length (in) 3600
      Centerline Length (m) 91.44
      Centerline Length (mm) 91440
      Hose Inside Diameter (in). 0.75
      Hose Inside Diameter (mm) 19
      Temperature Range -40°F to +275°F (-40°C to +135°C).
      Working Pressure (psi) 80

    Eliminating ECD.

    When creating our Green Stripe® heater hoses, we wanted to tackle the leading cause of hose failure: electrochemical degradation, or ECD. This occurs when the hose, hydraulic fluid, and engine/radiator fittings form a galvanic cell or "battery," creating a chemical reaction that allows micro-cracks to form in the hose tube. Fluid seeps into these cracks or striations and breaks down the reinforcement, leading to hose failure and, ultimately, roadside breakdowns.

    We worked to engineer our EPDM heater hose material compound with superior electrochemical resistance, so your Gates® hoses will last longer and keep your engine systems running stronger.

    Features and Benefits

    • Reduces water loss from water permeating the hose wall and cover.
    • Approved for marine applications.
    • Caution: Do not use for fuel or oil transfer applications.

    We're in it for the Long Haul.

    We do more than engineer our Green Stripe® belts and hoses to service your fleets up to four times longer than other aftermarket solutions. We build long-lasting relationships with our customers, distributors, and OEM partners along the way. Whether you need help determining which Gates® Green Stripe® product is best for your application or you need a custom-built solutions, our team of passionate experts is always here to make your business even better.