The product images shown are Illustrative only and may not be an exact representation of the product.

Green Stripe® Heater Hose

With abrasion resistant, heavy-duty construction, Gates Green Stripe® Heavy-Duty Heater Hoses provide the best cost-per-mile economics for your truck, bus, and off-road equipment heater systems. The advanced EPDM tube, cover and reinforcement withstand high under-hood and coolant temperatures, designed and tested for extended use without cracking or hardening. Install your Green Stripe® Heater hose with PowerGrip® SB clamps for a maintenance-free connection.

  • Engineered with materials to resist electrochemical degradation
  • Temperature: –40°F to +257°F (–40°C to +125°C)
  • Exceeds SAE 20R1 Type EC (Class D-1 Tube, and cover, Standard Wall)
  • Engineered with compounds which resist electrochemical degradation
  • Reduces water loss from water permeating the hose wall and cover
  • Approved for marine applications
  • Caution: Do not use for fuel or oil transfer applications

All Parts

1-9 of 9 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
28439 32694414 28439 GS HTR HOSE .5 12.7 12.07
28440 32690004 28440 1/2"X300FT GS HEATER HOSE .5 12.7 72
28441 32694416 28441 GS HTR HOSE .625 15.9 14.34
28442 32694417 28442 3/4" X50FT GS HEATER HOSE .75 19 16.43
28443 32694419 28443 GS HTR HOSE .875 22.2 18.7
28445 32694411 28445 1-1/4" X50FT GS HEATER HOSE 1.25 31.7 25.15
28447 32691015 28447 5/8" X300FT GS HEATER HOSE .625 15.9 86.05
28448 32691016 28448 3/4X300FT GS HEATER HOSE .75 19 98.56
28449 32691017 28449 1 25.4 124.71
1-9 of 9 Items

Eliminating ECD.

When creating our Green Stripe® heater hoses, we wanted to tackle the leading cause of hose failure: electrochemical degradation, or ECD. This occurs when the hose, hydraulic fluid, and engine/radiator fittings form a galvanic cell or “battery,” creating a chemical reaction that allows micro-cracks to form in the hose tube. Fluid seeps into these cracks or striations and breaks down the reinforcement, leading to hose failure and, ultimately, roadside breakdowns.

We worked to engineer our EPDM heater hose material compound with superior electrochemical resistance, so your Gates hoses will last longer and keep your engine systems running stronger.

We're in it for the Long Haul.

We do more than engineer our Green Stripe® belts and hoses to service your fleets up to four times longer than other aftermarket solutions. We build long-lasting relationships with our customers, distributors, and OEM partners along the way. Whether you need help determining which Gates Green Stripe® product is best for your application or you need a custom-built solutions, our team of passionate experts is always here to make your business even better.