For severe operating conditions found on stationary engines, construction equipment and off-road vehicle applications. Nitrile tube specially compounded to handle common coolants and additives. Four-ply woven, heavy-duty fabric reinforcement. Neoprene cover resists heat, abrasion and oil. Handles higher temperatures and resists petroleum additives. Reduces water loss from water permeating the hose wall and cover, a distinct advantage over silicone. Engineered to resist electrochemical degradation – the leading cause of hose failure. Caution: Do not use for gasoline or diesel transfer applications.
Part # | 24442 |
---|---|
Product # | 41791667 |
Description | 24442 2 5/8" X 3FT GS 4 PLY STRAIGHT |
UPC | 072053298109 |
Centerline Length (ft) | 3 |
Centerline Length (in) | 36 |
Centerline Length (m) | .91 |
Centerline Length (mm) | 914 |
Hose Inside Diameter (in). | 2.625 |
Hose Inside Diameter (mm) | 67 |
Temperature Range | -40°F to +212°F (-40°C to +100°C), intermittent to +257°F (+125°C). |
Working Pressure (psi) | 75 |
Construction | 4-Ply |
---|
Caution | Do not use for gasoline or diesel transfer applications. |
---|
Customer Pack | 10 |
---|---|
Weight (lbs.) | 1.42 |