The product images shown are Illustrative only and may not be an exact representation of the product.

Green Stripe® 4-Ply Heavy-Duty Coolant Hose

For severe operating conditions found on stationary engines, construction equipment and off-road vehicle applications. Nitrile tube specially compounded to handle common coolants and additives.Four-ply woven, heavy-duty fabric reinforcement.Neoprene cover resists heat, abrasion and oil.Handles higher temperatures and resists petroleum additives.Reduces water loss from water permeating the hose wall and cover, a distinct advantage over silicone.Engineered to resist electrochemical degradation – the leading cause of hose failure.Caution: Do not use for gasoline or diesel transfer applications.

  • Exceeds SAE 20R1 (Class B Tube, Class C Cover, Heavy Wall).
  • Engineered to resist electrochemical degradation – the leading cause of hose failure.
  • Temperature Rating: –40 Deg. F to +212 Deg. F (–40 Deg. C to +100 Deg. C), intermittent to 257 Deg. F (125 Deg. C).
  • Engineered with compounds which resist electrochemical degradation

All Parts

1-10 of 18 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
24428 41791660 24428 1-3/4" X 3FT GS 4 PLY STRAIGHT 1.75 44 0.98
24430 41791661 24430 1-7/8" X 3FT GS 4 PLY STRAIGHT 1.875 48 1.05
24432 41791662 24432 2" X 3FT GS 4 PLY STRAIGHT 2 51 3
24434 41791663 24434 2 1/8" X 3FT GS 4 PLY STRAIGHT 2.125 54 1.15
24436 41791664 24436 HOSE 2.25 57 3.39
24438 41791665 24438 2-3/8" X 3FT GS 4 PLY STRAIGHT 2.375 60 3.5
24440 41791666 24440 2 1/2" X 3FT GS 4 PLY STRAIGHT 2.5 64 3.73
24442 41791667 24442 2 5/8" X 3FT GS 4 PLY STRAIGHT 2.625 67 1.42
24444 41791668 24444 2 3/4" X 3FT GS 4 PLY STRAIGHT 2.75 70 4
24446 41791669 24446 2 7/8" X 3FT GS 4 PLY STRAIGHT 2.875 73 1.52
1-10 of 18 Items

PRODUCT RESOURCES

Manuals, Guides & Tech Tips