Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All Green Stripe® Straight Coolant Hose

    24216 GS2PLY STRT HOSE

    Product # 41681716

    Gates Green Stripe® 2-Ply Straight Coolant Hose stick hose is designed for demanding heavy-duty coolant/air applications. The two-ply bias fabric construction maximizes flexibility and strength, with an advanced EPDM tube and cover that resist "cold water leaks" and remain soft and pliable, even under adverse operating conditions.

    • Temperature: -40°C to +125°C (-40°F to +257°F).
    • Exceeds SAE 20R1 Type EC (Class D-1 Tube, and cover, Standard Wall).
    • Cover marked in one-inch increments to facilitate approximate cut lengths.
    • Engineered with compounds which resist electrochemical degradation.
    • Approved for marine applications.
    • Caution: Do not use for fuel or oil transfer applications.
    • Note: For a maintenance-free connection, use PowerGrip® SB Clamps.

    • Product Details
      Part # 24216
      Product # 41681716
      Description 24216 GS2PLY STRT HOSE
      UPC 072053132960
      Centerline Length (ft) 3
      Centerline Length (in) 36
      Centerline Length (m) .91
      Centerline Length (mm) 914
      Hose Inside Diameter (in). 1
      Hose Inside Diameter (mm) 25
      Temperature Range -40°F to +257°F (-40°C to +125°C).
      Working Pressure (psi) 100
    Resources

    PRODUCT RESOURCES

    Manuals, Guides and Tech Tips