90° silicone coolant elbows are idea for heavier-duty applications which are in close proximity to high heat sources (exhaust, turbo hot side, etc.) or where there is limited air flow around engines creating significantly high heat conditions.
Part # | 28214 |
---|---|
Product # | 41777009 |
Description | 28214 3" ID 90 SILICONE ELBOW |
UPC | 770075461531 |
Arm Length 1 (in) | 6 |
Arm Length 1 (mm) | 152 |
Arm Length 2 (in) | 6 |
Arm Length 2 (mm) | 152 |
Centerline Length (in) | 12 |
Centerline Length (mm) | 305 |
Hose Inside Diameter (in). | 3 |
Hose Inside Diameter (mm) | 76 |
Temperature Range | 45° and 90° Bent (+350°F/+177°C). |
Angle. | 90 |
Construction | Premium 4-Ply Polyester-Reinforced |
---|
Customer Pack | 25 |
---|---|
Weight (lbs.) | 0.93 |