Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All 90° Curved Silicone Hose

    28211 2.25" ID 90 SILICONE ELBOW

    Product # 41777006

    90° silicone coolant elbows are idea for heavier-duty applications which are in close proximity to high heat sources (exhaust, turbo hot side, etc.) or where there is limited air flow around engines creating significantly high heat conditions.

    • Temperature: +177°C (+350°F).
    • Premium 4-ply construction.
    • High-heat resistance material meets or exceeds OE specs.
    • Industry standard green cover for easy indentification.

    • Product Details
      Part # 28211
      Product # 41777006
      Description 28211 2.25" ID 90 SILICONE ELBOW
      UPC 770075461500
      Arm Length 1 (in) 6
      Arm Length 1 (mm) 152
      Arm Length 2 (in) 6
      Arm Length 2 (mm) 152
      Centerline Length (in) 12
      Centerline Length (mm) 305
      Hose Inside Diameter (in). 2.25
      Hose Inside Diameter (mm) 57
      Temperature Range 45° and 90° Bent (+350°F/+177°C).
      Angle. 90