The product images shown are Illustrative only and may not be an exact representation of the product.

Fleetrunner 90° Curved Silicone Hose

90 degree silicone coolant elbows are idea for heaver-duty applications which are in close proximity to high heat sources (exhaust, turbo hot side, etc.) or where there is limited air flow around engines creating significantly high heat conditions.

  • Temperature: 350F (177C)
  • Premium 4-ply construction
  • High-heat resistance material meets or exceeds OE specs
  • Industry standard blue cover for easy indentification

All Parts

1-8 of 8 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
28210 41777005 28210 2" ID 90 SILICONE ELBOW 2 51 0.66
28211 41777006 28211 2.25" ID 90 SILICONE ELBOW 2.25 57 0.72
28212 41777007 28212 2.5" ID 90 SILICONE ELBOW 2.5 64 0.88
28213 41777008 28213 2.75" ID 90 SILICONE ELBOW 2.75 70 0.93
28214 41777009 28214 3" ID 90 SILICONE ELBOW 3 76 0.93
28215 41777010 28215 3.5" ID 90 SILICONE ELBOW 3.5 89 1.22
28216 41777011 28216 4" ID 90 SILICONE ELBOW 4 102 1.38
28217 41777013 28217 1.75" ID 90 SILICONE ELBOW 1.75 44 0.66
1-8 of 8 Items