RECOMMENDED FOR: Engine coolant hose such as radiator and heater hoses or connectors, particularly for oily conditions.
Part # | 41690220 / 7/8X3FT 4169A COOLANT 150 SOFTWALL |
---|---|
Product # | 41690220 |
Description | 7/8X3FT 4169A COOLANT 150 SOFTWALL |
UPC | 072053647167 |
Vacuum (In. Hg) | 7 |
Continuous Operating Temperature Range | -40°F to +212°F |
Minimum Bend Radius (in) | 11 |
Minimum Bend Radius (mm) | 279 |
Hose Inside Diameter (in). | 0.88 |
Hose Inside Diameter (mm) | 22.2 |
Hose Outside Diameter (in) | 1.26 |
Hose Outside Diameter (mm) | 32 |
Inside Diameter (in) | 0.88 |
Inside Diameter (mm) | 22.2 |
Temperature Range | -40°F to +212°F (-40°C to +100°C) |
Working Pressure (psi) | 150 |
Outside Diameter (in) | 1.26 |
Outside Diameter (mm) | 22.2 |
Coupling Recommendation | 1 Long Shank. 5 Brass Pin Lug. 6 Malleable Iron Pin Lug. 7 Combination Nipple. |
---|
Color | Black |
---|---|
Cover | Chloroprene - Type A |
Reinforcement | Multi-ply, synthetic textile |
Tube | Nitrile - Type C |
Construction: Cover | Chloroprene - Type A |
Construction: Design Factor | 4:1 |
Construction: Reinforcement | Multi-ply, synthetic textile |
Construction: Tube | Nitrile - Type C. Black. Medium oil resistance |
Standards | Meets requirements of SAE 20R1, Class B Tube, Class C Cover. |
---|---|
Standard Industry Specification | SAE 20R1 |
Meets These Agency Specifications | SAE - Society of Automotive Engineers |
Standards: Cover | ARPM Class C |
Standards: Tube | ARPM Class B |
Recommended For | Open-end water discharge applications and coolant connections on marine and stationary engines where oil resistance is required. |
---|---|
Couplings Note | Select Ind Hose Coupling Reference Sheet link below for additional information. |
Customer Pack | 30 |
---|---|
Weight (lbs.) | 0.38 |
Whatever your application, Gates® molded softwall hoses are precision-manufactured and factory-molded to ensure exact fit, form, and performance to your OE specifications.
Gates® engineers our industrial aftermarket parts in partnership with the top industrial OEMs around the world, so you can trust premium-grade industrial parts with exceptional fit, function and performance, and a durable component construction that's built to last.