The product images shown are Illustrative only and may not be an exact representation of the product.

Engine Coolant Soft Wall

Our innovative Engine Coolant Softwall Hose is the superior solution for replacement in a radiator, heater hose, or short connecter applications. Oil-resistant and durable, this coolant hose operates at a high-level throughout its full service life.

  • High-tolerance temperature range: -40°F to +212°F (-40°C to +100°C)
  • Meets SAE 20R1 Class B tube, Class C cover
  • NBR (nitrile) tube, synthetic fabric reinforcement plies, CR (neoprene) cover with wrapped appearance
  • Custom lengths available with minimum order quantity

All Parts

1-10 of 19 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
41/2X34169A 41690433 4 1/2X3FT 4169A COOLANT 10 SOFTWALL 10 0.7 4 1/2 114.3 4.89 124.2 1.9 3
41690210 41690210 3/4X3FT 4169A COOLANT 150 SOFTWALL 150 10.3 3/4 19.1 1.14 29 8 10 0.34 3
41690220 41690220 7/8X3FT 4169A COOLANT 150 SOFTWALL 150 10.3 7/8 22.2 1.26 32 7 11 0.38 3
41690224 41690224 1X3FT 4169A COOLANT 135 SOFTWALL 135 9.3 1 25.4 1.39 35.3 7 12 0.43 3
41690280 41690280 1 5/8X3FT 4169A COOLANT 85 SOFTWALL 85 5.9 1 5/8 41.3 2.02 51.3 2 0.63 3
41690288 41690288 1 3/4X3FT 4169A COOLANT 75 SOFTWALL 75 5.2 1 3/4 44.5 2.14 54.4 1 0.68 3
41690300 41690300 1 7/8X3FT 4169A COOLANT 75 SOFTWALL 75 5.2 1 7/8 47.6 2.26 57.4 0.73 3
41690320 41690320 2 1/8X3FT 4169A COOLANT 60 SOFTWALL 60 4.1 2 1/8 54 2.52 64 0.88 3
41690340 41690340 2 3/8X3FT 4169A COOLANT 60 SOFTWALL 60 4.1 2 3/8 60.3 2.76 70.1 0.97 3
41690345 41690345 2 1/2X3FT 4169A COOLANT 60 SOFTWALL 60 4.1 2 1/2 63.5 2.89 73.4 1.02 3
1-10 of 19 Items

O-E Molded

Whatever your application, Gates molded softwall hoses are precision-manufactured and factory-molded to ensure exact fit, form, and performance to your OE specifications.

Gates brings OE to the Aftermarket.

Gates engineers our industrial aftermarket parts in partnership with the top industrial OEMs around the world, so you can trust premium-grade industrial parts with exceptional fit, function and performance, and a durable component construction that's built to last.