Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All Engine Coolant Soft Wall

    1 3/4X3FT 4169A COOLANT 75 SOFTWALL

    Product # 41690288

    RECOMMENDED FOR: Engine coolant hose such as radiator and heater hoses or connectors, particularly for oily conditions.

    • Oil and heat-resistant.
    • Meets SAE 20R1 Class B tube and Class C cover, standard wall. Wall thickness is 4.95 +/– 0.65mm (0.195 +/– 0.25”) excluding lap area.

    • Product Details
      Part # 41690288 / 1 3/4X3FT 4169A COOLANT 75 SOFTWALL
      Product # 41690288
      Description 1 3/4X3FT 4169A COOLANT 75 SOFTWALL
      UPC 072053647235
      Vacuum (In. Hg) 1
      Continuous Operating Temperature Range -40°F to +212°F
      Minimum Bend Radius (in) 0
      Minimum Bend Radius (mm) 0
      Hose Inside Diameter (in). 1.75
      Hose Inside Diameter (mm) 44.5
      Hose Outside Diameter (in) 2.14
      Hose Outside Diameter (mm) 54.4
      Inside Diameter (in) 1.75
      Inside Diameter (mm) 44.5
      Temperature Range -40°F to +212°F (-40°C to +100°C)
      Working Pressure (psi) 75
      Outside Diameter (in) 2.14
      Outside Diameter (mm) 44.5

    O-E Molded

    Whatever your application, Gates® molded softwall hoses are precision-manufactured and factory-molded to ensure exact fit, form, and performance to your OE specifications.

    Gates brings OE to the Aftermarket.

    Gates® engineers our industrial aftermarket parts in partnership with the top industrial OEMs around the world, so you can trust premium-grade industrial parts with exceptional fit, function and performance, and a durable component construction that's built to last.