Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All Straight Silicone Hose

    24826 GS DURION HOSE

    Product # 41711909

    For your extremely high temperature radiator, heater, and coolant transfer applications, Gates Straight Silicone Coolant Hose is engineered with extra long-lasting silicone rubber for extreme ambient and radiant temperature conditions. The Silicone tube and cover resist prolonged exposure to under-hood and coolant heat, weathering, ozone, and deterioration. Use Gates thermoplastic clamps or silicone hose clamps to complete your assembly.

    • Temperature Range: -56°C to +177°C (-70°F to +350°F).
    • Use thermoplastic clamps or silicone hose clamps.
    • Exceeds SAE 20R1 (Class A Standard Wall).
    • Note: Silicone’s water permeation rate is 10 to 15 times greater than Straight 2-Ply Coolant Hose.

    • Product Details
      Part # 24826
      Product # 41711909
      Description 24826 GS DURION HOSE
      UPC 072053113051
      Centerline Length (ft) 3
      Centerline Length (in) 36
      Centerline Length (m) .91
      Centerline Length (mm) 914
      Hose Inside Diameter (in). 1.625
      Hose Inside Diameter (mm) 41
      Temperature Range -70°F to +350°F (-56°C to +177°C).
      Working Pressure (psi) 80
    Resources

    PRODUCT RESOURCES

    Manuals, Guides and Tech Tips