The product images shown are Illustrative only and may not be an exact representation of the product.

Durion® Straight Silicone Coolant Hose

For your extremely high temperature radiator, heater, and coolant transfer applications, Gates Durion® Straight Silicone Coolant Hose is engineered with extra long-lasting silicone rubber for extreme ambient and radiant temperature conditions. The Silicone tube and cover resist prolonged exposure to under-hood and coolant heat, weathering, ozone, and deterioration. Use Gates thermoplastic clamps or silicone hose clamps to complete your assembly.

  • Temperature: -70ºF to +350ºF (-56°C to +177°C)
  • Use thermoplastic clamps or silicone hose clamps
  • Exceeds SAE 20R1 (Class A Standard Wall)
  • Note: Silicone’s water permeation rate is 10 to 15 times greater than Straight 2-Ply Coolant Hose

All Parts

1-10 of 23 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
24808 41711900 24808 GS DURION HOSE .5 13 0.81
24810 41711901 24810 GS DURION HOSE .625 16 0.44
24812 41711902 24812 GS DURION HOSE .75 19 0.39
24814 41711903 24814 GS DURION HOSE .875 22 0.48
24816 41711904 24816 GS DURION HOSE 1 25 1.25
24818 41711905 24818 GS DURION HOSE 1.125 29 0.53
24820 41711906 24820 GS DURION HOSE 1.25 32 1.63
24822 41711907 24822 GS DURION HOSE 1.375 35 1.74
24824 41711908 24824 GS DURION HOSE 1.5 38 0.71
24826 41711909 24826 GS DURION HOSE 1.625 41 0.76
1-10 of 23 Items

Keeping it Cool.

Effective and dependable coolant hose performance is critical to keeping your engines at optimal operating temperature. If your coolant hose unexpectedly fails, the leakage can cause significant, expensive damage to your engine system. That's why we've engineered our engine coolant hoses with silicone and spiral reinforcement for high temperature, corrosion, and wear resistance, so you can keep your engines running with the confidence of a strong, consistent, and reliable cooling system.

Inspecting Your Coolant Hose.

As part of our Be System Part initiative, we recommend regularly inspecting your critical vehicle systems, including your cooling system and hoses, at around 60,000 miles. As your coolant hose begins to age, the constant transfer of chemical fluids will corrode your hose from the inside out. When inspecting your coolant hose, there are a few simple signs that it's ready for replacement:

Press for Soft Spots. The radiator hose is naturally rigid, and any soft spots along the hose body indicates the inner material has begun to break down. Firmly press on the hose body to feel for potential deteriorations.

Check the Ends and Fittings. Look for cracks around the hose end, especially near the hose clamps.

Feel for Bulges. Run your hands along the hose body to feel for protruding materials, which indicate a rupture within the hose that will eventually lead to failure.

PRODUCT RESOURCES

Manuals, Guides & Tech Tips