Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All Dual I.D. Heater Hose

    HOSE CH GATR 18083

    Product # 42570018

    Gates Dual Inside Diameter, or Dual I.D., molded heater hose is designed for durable, long-lasting OE-quality performance on cars, light trucks, and other applications requiring diameter changes.

    • Temperature Range: -40°C to +135°C (-40°F to +275°F).
    • Engineered to resist electrochemical degradation.
    • Use with hose connectors and bulk heater hose for virtually complete molded heater hose coverage.
    • Meets SAE 20R3 type EC Class D-1 and D-2 specifications.

    • Product Details
      Part # 18083
      Product # 42570018
      Description HOSE CH GATR 18083
      UPC 072053178210
      Number of Branches 0
      Centerline Length (in) 36
      Centerline Length (mm) 914
      Hose Inside Diameter (in). 0.62
      Hose Inside Diameter (mm) 16
      Inside Diameter 2 (in) .75
      Inside Diameter 2 (mm) 19
      Temperature Range -40°F to +275°F (-40°C to +135°C).

    Eliminating ECD

    When creating our Dual I.D. heater hoses, we wanted to tackle the leading cause of hose failure: electrochemical degradation, or ECD. This occurs when the hose, hydraulic fluid, and engine/radiator fittings form a galvanic cell or "battery," creating a chemical reaction that allows micro-cracks to form in the hose tube. Fluid seeps into these cracks or striations and breaks down the reinforcement, leading to hose failure and, ultimately, roadside breakdowns.

    We worked to engineer our EPDM heater hose material compound with superior electrochemical resistance, so your Gates® hoses will last longer and keep your engine systems running stronger.

    O-E Molded

    For a secure fit to virtually every vehicle on the road today, Gates® precision-manufactures our molded engine hoses with exclusively-developed factory processes to ensure compatibility and exceptional performance to vehicle manufacturer specifications.