Economically priced heater hose – yet affords long service life. Tested by Gates to assure reliability. Good resistance to high temperatures. Moderate resistance to oil and grease contamination. Good resistance to non-oil based coolant additives. Similar to SAE 20R3 Class D-2. Caution: Do not use for fuel or oil transfer applications.
Part # | 28405 |
---|---|
Product # | 32724440 |
Description | 28405 3/4" X250FT CHARTER HEATER |
UPC | 072053133202 |
Centerline Length (ft) | 250 |
Centerline Length (in) | 3000 |
Centerline Length (m) | 76.20 |
Centerline Length (mm) | 76200 |
Hose Inside Diameter (in). | 0.75 |
Hose Inside Diameter (mm) | 19 |
Temperature Range | -40°F to +257°F (-40°C to +125°C). |
Working Pressure (psi) | 50 |
Caution | Do not use for fuel or oil transfer applications. |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 78.0 |