Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All Charter® Heater Hose

    28403 1/2" X250FT CHARTER HEATER

    Product # 32724438

    Economically priced heater hose – yet affords long service life. Tested by Gates to assure reliability. Good resistance to high temperatures. Moderate resistance to oil and grease contamination. Good resistance to non-oil based coolant additives. Similar to SAE 20R3 Class D-2. Caution: Do not use for fuel or oil transfer applications.

    • Temperature Range: -40°C to +125°C (-40°F to +257°F).
    • Meets SAE 20R3 Standard Wall Class D-2 requirements.

    • Product Details
      Part # 28403
      Product # 32724438
      Description 28403 1/2" X250FT CHARTER HEATER
      UPC 072053133189
      Centerline Length (ft) 250
      Centerline Length (in) 3000
      Centerline Length (m) 76.20
      Centerline Length (mm) 76200
      Hose Inside Diameter (in). 0.5
      Hose Inside Diameter (mm) 12.7
      Temperature Range -40°F to +257°F (-40°C to +125°C).
      Working Pressure (psi) 60