Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All 45° Silicone Coolant Hose Elbows

    28205 1.75" ID 45 SILICONE ELBOW

    Product # 41777012

    The 45° silicone coolant hose elbows guarantees an outstanding performance for heavier duty applications in high-temperature environments, offering high durability and low maintenance. They are made of a soft and flexible material, which exhibits excellent resistance to compression set, perfect for areas in close proximity to high heat sources (exhaust, turbo hot side, etc.) or where there is limited air flow around engines creating significantly high heat conditions.

    • Reinforcement: Polyester knit, unaffected by permeation of coolants and heat.
    • Tube: Extra thick and resilient, preventing cold water leaks and hardening under effect of heat.
    • Cover: Resistant to coolants, ozone, weathering, sunlight and extreme ambient temperatures.

    • Product Details
      Part # 28205
      Product # 41777012
      Description 28205 1.75" ID 45 SILICONE ELBOW
      UPC 770075461449
      Arm Length 1 (in) 6
      Arm Length 1 (mm) 152
      Arm Length 2 (in) 6
      Arm Length 2 (mm) 152
      Centerline Length (in) 12
      Centerline Length (mm) 305
      Hose Inside Diameter (in). 1.75
      Hose Inside Diameter (mm) 44
      Temperature Range 45° and 90° Bent (+350°F/+177°C).
      Angle. 45

    Features and Benefits

    • Temperature Range: -54°C to +177°C (-65°F to +350°F).
    • High-heat resistance material meets or exceeds OE specs.
    • Industry standard blue cover for easy indentification.
    • Exceeds requirements of SAE J20R1, class A.
    • Multiple layers of first grade silicone material.
    • Premium 4-ply construction.
    Resources

    PRODUCT RESOURCES