The 45° silicone coolant hose elbows guarantees an outstanding performance for heavier duty applications in high-temperature environments, offering high durability and low maintenance. They are made of a soft and flexible material, which exhibits excellent resistance to compression set, perfect for areas in close proximity to high heat sources (exhaust, turbo hot side, etc.) or where there is limited air flow around engines creating significantly high heat conditions.
Part # | 28202 |
---|---|
Product # | 41777002 |
Description | 28202 3" ID 45 SILICONE ELBOW |
UPC | 770075461418 |
Arm Length 1 (in) | 6 |
Arm Length 1 (mm) | 152 |
Arm Length 2 (in) | 6 |
Arm Length 2 (mm) | 152 |
Centerline Length (in) | 12 |
Centerline Length (mm) | 305 |
Hose Inside Diameter (in). | 3 |
Hose Inside Diameter (mm) | 76 |
Temperature Range | 45° and 90° Bent (+350°F/+177°C). |
Angle. | 45 |
Construction | Premium 4-Ply Polyester-Reinforced |
---|
Customer Pack | 25 |
---|---|
Weight (lbs.) | 1.04 |