Gates® Heater Hose and Fuel Line Connectors use a unique single barb design to provide greater sealability between single or dual inside diameter hoses. Available in straight, 90° elbow and tee shapes - almost any hose configuration can be constructed.
Part # | 28637 |
---|---|
Product # | 73150937 |
Description | 28637 3/4" X 3/8" PLASTIC TEE |
UPC | 072053064582 |
90Ëš Tee O.D. (in) | .375 |
90Ëš Tee O.D. (mm) | 9.5 |
type | Tee Reducer Connector |
Customer Pack | 5 |
---|---|
Weight (lbs.) | 0.03 |