Gates® Heater Hose and Fuel Line Connectors use a unique single barb design to provide greater sealability between single or dual inside diameter hoses. Available in straight, 90° elbow and tee shapes - almost any hose configuration can be constructed.
Part # | 28603 |
---|---|
Product # | 73150915 |
Description | 28603 1/2" - 1/2" HOSE CONNECTOR |
UPC | 072053109863 |
type | Straight Connector |
Customer Pack | 5 |
---|---|
Weight (lbs.) | 0.06 |