RECOMMENDED FOR: Heavy–duty fabric reinforced. Designed for use where wire support is not required. Meets marine water and wet exhaust hose requirements. May be used for engine water circulation, discharge lines, heat exchangers and straight wet exhaust connections.
Part # | 4-1/2X100 MARINE WET EXH 100SD |
---|---|
Product # | 46860052 |
Description | 4 1/2 x 100FT WET EXHAUST HARDWALL |
Vacuum (In. Hg) | 10 |
Minimum Bend Radius (in) | 12 |
Minimum Bend Radius (mm) | 305 |
Inside Diameter (in) | 4.50 |
Inside Diameter (mm) | 114.3 |
Temperature Range | -40°F to +257°F (-40°C to +125°C) |
Working Pressure (psi) | 100 |
Length (m) | 30.5 |
Outside Diameter (in) | 5.04 |
Outside Diameter (mm) | 114.3 |
Color | Black |
---|---|
Cover | EPDM - Type P. Corrugated. |
Reinforcement | Multi-ply, synthetic textile, dual wire helix |
Tube | EPDM - Type P. Limited oil resistance. |
Construction: Cover | EPDM - Type P |
Construction: Design Factor | 2:1 |
Construction: Reinforcement | Multi-ply, synthetic textile, dual wire helix |
Construction: Tube | EPDM - Type P. Black. Limited oil resistance |
Weight (lbs.) |
---|