Gates is the Automotive Aftermarket leader in the unique Modular assembly coolant hose segment. Gates Modular Radiator Hose is manufactured to fit specific applications. Similar to OEM specifications and includes specific essential integrated OE components such as; hose branches, quick-connectors, sensors, restrictors, etc.
Part # | 22180 |
---|---|
Product # | 42942180 |
Description | 22180 GATR |
UPC | 072053175257 |
Contains Spring | false |
Inside Diameter 3 (in) | 0.28000000000000003 |
Inside Diameter 3 (mm) | 7 |
Inside Diameter 4 (in) | 1.21 |
Inside Diameter 4 (mm) | 31 |
Inside Diameter 5 (in) | 1.21 |
Inside Diameter 5 (mm) | 31 |
Modular Hose | true |
Centerline Length (in) | 22.2 |
Centerline Length (mm) | 564 |
Hose Inside Diameter (in). | 1.02 |
Hose Inside Diameter (mm) | 26 |
Inside Diameter 1 (in) | 1.02 |
Inside Diameter 1 (mm) | 26 |
Inside Diameter 2 (in) | 1.26 |
Inside Diameter 2 (mm) | 32 |
Temperature Range | -40°F to +275°F (-40°C to +135°C) in coolant hose applications. |
Material | EPDM, Plastic |
---|
Automotive Notes | Gates recommends replacing standard worm drive and spring loaded clamps with Gates PowerGrip® SB Clamps each time a new coolant hose is installed. |
---|---|
Caution | Do not use for fuel or oil transfer applications. |
Customer Pack | 999 |
---|---|
Weight (lbs.) | 1.78 |