Our molded coolant hoses are manufactured to fit upper, lower, bypass, heater and other coolant applications with OEM-quality specifications, saving you time, costs, and energy from going to your OE dealer for radiator hose replacements. Approved for Marine applications. Gates' curved hose line is the most comprehensive line on the replacement market.
Part # | 23368 |
---|---|
Product # | 42613368 |
Description | 23368 GATR |
UPC | 770075333012 |
Contains Spring | false |
Number of Branches | 0 |
Modular Hose | false |
Centerline Length (in) | 26.8 |
Centerline Length (mm) | 681 |
Hose Inside Diameter (in). | 1.32 |
Hose Inside Diameter (mm) | 34 |
Inside Diameter 1 (in) | 1.32 |
Inside Diameter 1 (mm) | 34 |
Inside Diameter 2 (in) | 1.32 |
Inside Diameter 2 (mm) | 34 |
Temperature Range | -40°F to +275°F (-40°C to +135°C) in coolant hose applications. |
Material | EPDM |
---|
Automotive Notes | Gates recommends replacing standard worm drive and spring loaded clamps with Gates PowerGrip® SB Clamps each time a new coolant hose is installed. |
---|---|
Notes | Molded |
Caution | Do not use for fuel or oil transfer applications. |
Customer Pack | 70 |
---|---|
Weight (lbs.) | 0.99 |
When creating our FleetRunner™ Coolant Hose, we wanted to tackle the leading cause of hose failure: electrochemical degradation or ECD. This occurs when the hose, liquid coolant, and engine/radiator fittings form a galvanic cell or "battery," creating a chemical reaction that allows micro-cracks to form in the hose tube. Coolant seeps into these cracks or striations and breaks down the reinforcement, leading to hose failure and, ultimately, roadside breakdowns. We worked to engineer our EPDM coolant hose material compound with superior electrochemical resistance, so your Gates® coolant hoses will last longer and keep your engine systems running stronger.
For a secure fit to virtually every vehicle on the road today, Gates® precision-manufactures our molded engine hoses with exclusively-developed factory processes to ensure compatibility and exceptional performance to specific vehicle manufacturer specifications.