Gates® Vulco Flex™ II radiator coolant hose is a flexible, durable curved hose designed to bend in almost any direction. The hose is engineered with improved sealing surface for greater leak resistance and easily replicates the angles and planes of a wide variety of expensive OE coolant hoses for quick, easy, and cost-effective replacement to virtually every vehicle on the road.
| Part # | 25307 |
|---|---|
| Product # | 42540061 |
| Description: | 25307 VULCO FLEX II |
| UPC | 72053066715 |
| Centerline Length (in) | 23 |
| Centerline Length (mm) | 584 |
| Hose Inside Diameter (in). | 1.25 |
| Hose Inside Diameter (mm) | 32 |
| Inside Diameter 1 (in) | 1.25 |
| Inside Diameter 1 (mm) | 32 |
| Inside Diameter 2 (in) | 1.5 |
| Inside Diameter 2 (mm) | 38 |
| Automotive Notes | Gates recommends replacing clamps each time a new coolant hose is installed. |
|---|---|
| Caution | Do not use for fuel or oil transfer applications. |
| Customer Pack | 999 |
|---|---|
| Weight (lbs.) | 0.9 |
For any make or model, whether the cooling system requires straight-molded or application-specific solutions, Gates® Vulco Flex™ II coolant hose is designed to fit your customer's vehicles. The flexible radiator hose can bend to severe angles without collapse or kink and includes an EPDM construction that resists corrosion, heat, and wear, so you can service more vehicles without part-sourcing stress.
As part of our Be System Part initiative, we recommend regularly inspecting your critical vehicle systems, including your cooling system and hoses, at around 60,000 miles. As your coolant hose begins to age, the constant transfer of chemical fluids will corrode your hose from the inside out. When inspecting your coolant hose, there are a few simple signs that it's ready for replacement:
Press for Soft Spots. The radiator hose is naturally rigid, and any soft spots along the hose body indicates the inner material has begun to break down. Firmly press on the hose body to feel for potential deteriorations.
Check the Ends and Fittings. Look for cracks around the hose end, especially near the hose clamps.
Feel for Bulges. Run your hands along the hose body to feel for protruding materials, which indicate a rupture within the hose that will eventually lead to failure.