RECOMMENDED FOR: Engine coolant hose such as cab heater or oil cooler. Also suitable for air or water.
Part # | 5/8XRL 4230T COOL 75 |
---|---|
Product # | 42300135 |
Description | 5/8XRL 4230T COOLANT 75 |
UPC | 072053651638 |
Vacuum (In. Hg) | 8 |
Continuous Operating Temperature Range | -40°F to +257°F |
Minimum Bend Radius (in) | 6.25 |
Minimum Bend Radius (mm) | 159 |
Min. Burst Pressure (psi) | 250 |
Hose Inside Diameter (in). | 0.63 |
Hose Inside Diameter (mm) | 15.9 |
Hose Outside Diameter (in) | 0.94 |
Hose Outside Diameter (mm) | 23.9 |
Inside Diameter (in) | 0.63 |
Inside Diameter (mm) | 15.9 |
Temperature Range | -40°F to +257°F (-40°C to +125°C) |
Working Pressure (psi) | 63 |
Length (m) | 91.4 |
Outside Diameter (in) | 0.94 |
Outside Diameter (mm) | 15.9 |
Coupling Recommendation | 1 Long Shank. 5 Brass Pin Lug. 6 Malleable Iron Pin Lug. 7 Combination Nipple. |
---|---|
Use | Fleet |
Color | Black |
---|---|
Cover | EPDM - Type P. Smooth. |
Reinforcement | Synthetic textile |
Tube | EPDM - Type P. Limited oil resistance. |
Construction: Cover | EPDM - Type P |
Construction: Design Factor | 4:1 |
Construction: Reinforcement | Synthetic textile |
Construction: Tube | EPDM - Type P. Black. Limited oil resistance |
Standards | Meets requirements of SAE 20R3 Class D2 (except durometer and compression set). |
---|---|
Standard Industry Specification | SAE 20R3 |
Meets These Agency Specifications | SAE - Society of Automotive Engineers |
Recommended For | Standard heater lines and small diameter coolant connections. |
---|---|
Couplings Note | Select Ind Hose Coupling Reference Sheet link below for additional information. |
Customer Pack | 300 |
---|---|
Weight (lbs.) | 0.25 |
Gates® engineers our automotive aftermarket parts in partnership with the top OEMs around the world, so you can trust premium-grade automotive and light truck parts that are built to last.
Our long-standing partnerships with automotive OEMs on production vehicles enable us to produce aftermarket parts of superior quality, durability, and performance. That experience goes into every Gates® aftermarket engine hose and accessory, bringing a range of solutions for virtually every fluid power component.