Gates Silicone Molded Coolant Hose is built to surpass performance of the OE hose. Same dimensional specifications of the OEM hose. Silicone cover resists high temperature ambient environments. 3-ply polyester woven fabric reinforcement guarantees high burst strength and superior service life. Tube constructed with a thick silicone liner designed to handle coolants, including new extended life coolants. Provides long-life service in both low and high temperature environments.
| Part # | 28359 |
|---|---|
| Product # | 41911359 |
| Description: | 28359 GATR |
| UPC | 770075564669 |
| Contains Spring | false |
| Number of Branches | 0 |
| Centerline Length (in) | 8.5 |
| Centerline Length (mm) | 216 |
| Hose Inside Diameter (in). | 2.5 |
| Hose Inside Diameter (mm) | 64 |
| Inside Diameter 1 (in) | 2.5 |
| Inside Diameter 1 (mm) | 64 |
| Inside Diameter 2 (in) | 2.5 |
| Inside Diameter 2 (mm) | 64 |
| Customer Pack | 175 |
|---|---|
| Weight (lbs.) | 0.62 |