90° silicone coolant elbows are idea for heavier-duty applications which are in close proximity to high heat sources (exhaust, turbo hot side, etc.) or where there is limited air flow around engines creating significantly high heat conditions.
| Part # | 28211 |
|---|---|
| Product # | 41777006 |
| Description: | 28211 2.25" ID 90 SILICONE ELBOW |
| UPC | 770075461500 |
| Arm Length 1 (in) | 6 |
| Arm Length 1 (mm) | 152 |
| Arm Length 2 (in) | 6 |
| Arm Length 2 (mm) | 152 |
| Centerline Length (in) | 12 |
| Centerline Length (mm) | 305 |
| Hose Inside Diameter (in). | 2.25 |
| Hose Inside Diameter (mm) | 57 |
| Inside Diameter 1 (in) | 2.25 |
| Inside Diameter 1 (mm) | 57 |
| Inside Diameter 2 (in) | 2.25 |
| Inside Diameter 2 (mm) | 57 |
| Angle. | 90 |
| Construction | Premium 4-Ply Polyester-Reinforced |
|---|
| Customer Pack | 25 |
|---|---|
| Weight (lbs.) | 0.72 |