RECOMMENDED FOR: Engine coolant hose such as radiator and heater hoses or connectors. Also suitable for air and water.
Part # | 1-3/8X50 4176HD COOL 110 THICK |
---|---|
Product # | 41760863 |
Description | 1 3/8X50FT 4176HD COOLANT 110 THICK WALL |
UPC | 072053214444 |
Vacuum (In. Hg) | 10 |
Continuous Operating Temperature Range | -40°F to +257°F |
Minimum Bend Radius (in) | 12 |
Minimum Bend Radius (mm) | 305 |
Hose Inside Diameter (in). | 1.38 |
Hose Inside Diameter (mm) | 34.9 |
Hose Outside Diameter (in) | 1.88 |
Hose Outside Diameter (mm) | 47.8 |
Inside Diameter (in) | 1.38 |
Inside Diameter (mm) | 34.9 |
Temperature Range | -40°F to +257°F (-40°C to +125°C) |
Working Pressure (psi) | 110 |
Length (m) | 15.2 |
Outside Diameter (in) | 1.88 |
Outside Diameter (mm) | 34.9 |
Coupling Recommendation | 1 Long Shank. 5 Brass Pin Lug. 6 Malleable Iron Pin Lug. 7 Combination Nipple. |
---|
Color | Black |
---|---|
Cover | EPDM - Type P. Smooth. |
Reinforcement | Multi-ply, synthetic textile |
Tube | EPDM - Type P. Limited oil resistance. |
Construction: Cover | EPDM - Type P |
Construction: Design Factor | 4:1 |
Construction: Reinforcement | Multi-ply, synthetic textile |
Construction: Tube | EPDM - Type P. Black. Limited oil resistance |
Standards | Meets SAE 20R1, Class D2. |
---|---|
Standards: Cover | ARPM Class C |
Recommended For | Open-end heavy-duty water discharge applications and coolant connections on marine and stationary engines. |
---|---|
Couplings Note | Select Ind Hose Coupling Reference Sheet link below for additional information. |
Customer Pack | 50 |
---|---|
Weight (lbs.) | 0.76 |