RECOMMENDED FOR: Engine coolant hose such as radiator and heater hoses or connectors. Also suitable for air or water.
| Part # | 7/8X50 4176HD COOL 175 THK WAL |
|---|---|
| Product # | 41760856 |
| Description: | 7/8X50FT 4176HD COOLANT 175 THICK WALL |
| UPC | 72053214406 |
| Vacuum (In. Hg) | 15 |
| Continuous Operating Temperature Range | -40°F to +257°F |
| Minimum Bend Radius (in) | 7 |
| Minimum Bend Radius (mm) | 178 |
| Min. Burst Pressure (psi) | 700 |
| Hose Inside Diameter (in). | 0.88 |
| Hose Inside Diameter (mm) | 22.2 |
| Hose Outside Diameter (in) | 1.38 |
| Hose Outside Diameter (mm) | 35.1 |
| Inside Diameter (in) | 0.88 |
| Inside Diameter (mm) | 22.2 |
| Working Pressure (psi) | 175 |
| Length (m) | 15.2 |
| Outside Diameter (in) | 1.38 |
| Outside Diameter (mm) | 22.2 |
| Color | Black |
|---|---|
| Reinforcement | Multi-ply, synthetic textile |
| Tube | EPDM - Type P. Limited oil resistance. |
| Construction: Cover | EPDM - Type P |
| Standards | Meets SAE 20R1, Class D2. |
|---|---|
| Standards: Cover | ARPM Class C |
| Recommended For | Open-end heavy-duty water discharge applications and coolant connections on marine and stationary engines. |
|---|
| Customer Pack | 50 |
|---|---|
| Weight (lbs.) | 0.58 |