RECOMMENDED FOR: Engine coolant hose to withstand temperature extremes. Also suitable for air or water.
| Part # | 1X10FT ENG COOL SILICONE 90 |
|---|---|
| Product # | 41710213 |
| Description | 1X10FT ENGINE COOLANT SILICONE 90 |
| UPC | 072053665529 |
| Vacuum (In. Hg) | 7 |
| Continuous Operating Temperature Range | -65°F to +347°F |
| Minimum Bend Radius (in) | 12 |
| Minimum Bend Radius (mm) | 305 |
| Hose Inside Diameter (in). | 1 |
| Hose Inside Diameter (mm) | 25.4 |
| Hose Outside Diameter (in) | 1.39 |
| Hose Outside Diameter (mm) | 35.3 |
| Inside Diameter (in) | 1 |
| Inside Diameter (mm) | 25.4 |
| Temperature Range | -65°F to +347°F (-54°C to +175°C) |
| Working Pressure (psi) | 90 |
| Length (m) | 3 |
| Outside Diameter (in) | 1.39 |
| Outside Diameter (mm) | 25.4 |
| Coupling Recommendation | 1 Long Shank. 5 Brass Pin Lug. 6 Malleable Iron Pin Lug. 7 Combination Nipple. |
|---|
| Color | Green |
|---|---|
| Cover | Silicone - Type MQ. Smooth. |
| Reinforcement | Multi-ply, synthetic textile |
| Tube | Silicone - Type MQ. Limited oil resistance. |
| Construction: Cover | Silicone - Type MQ |
| Construction: Design Factor | 4:1 |
| Construction: Reinforcement | Multi-ply, synthetic textile |
| Construction: Tube | Silicone - Type MQ. Orange. Limited oil resistance |
| Standards | Meets requirements of SAE 20R1, Class A standard wall. |
|---|---|
| Standard Industry Specification | SAE 20R1 |
| Meets These Agency Specifications | SAE - Society of Automotive Engineers |
| Recommended For | Open-end water discharge and coolant connections on marine and stationary engines where extremely high and low temperature resistance is required. |
|---|---|
| Couplings Note | Select Ind Hose Coupling Reference Sheet link below for additional information. |
| Customer Pack | 10 |
|---|---|
| Weight (lbs.) | 0.4 |
The performance of your engine relies on the performance of the cooling system, and more specifically, the coolant hose. Gates® designs, tests, and manufactures superior aftermarket cooling system solutions to ensure every replacement is an exact fit and services vehicles with equivalent or better performance, durability, and efficiency.
The combination of a silicone cover and hose tube creates an extremely durable coolant transfer system that resists damaging exposure to underhood and coolant heat. Only Gates® innovative material composites and product constructions can give you the most strong and durable solutions on the market.